Size of headers for Teensy 4.1 DEV Board

What are the post and mating lengths for the headers on DEV-16996 (Teensy 4.1 (Headers))?

I plan to populate the 5-pin header and want to purchase a header with the same size.

Thanks.

They’re the basic 0.1" spacing standard length (Teensy uses these Header - 1x20 (Male, 0.1") - SparkFun Electronics)

You can use any 0.1" standard length female headers to mate with them Straight Header - Female (PTH, 0.1in., 40-Pin) - SparkFun Electronics