techFX reflow tools 5.0 is out!! go get it!
windows version that is. will see what we can do for linux.
tons of great features.
-HID bootloader (no driver needed!!) + windows application to upload firmware to board
-support for x64!!!
-new USB driver framework fixes sleep, and some other USB bugs.
-updated graph API’s fixes slow line draws and some other vista specific issues
-added female voice to signal start of reflow stages
-temp and time LCD readouts
-better graphing / updated the graph api… should be a bit faster now.
-stores program settings in registry and last position of some pulldown and selection boxes
-option to load all profiles from controller on 1st controller connect (automaticalluy)
-option to turn off voices (your wife may talk to you too much so why should your computer also??? hahahaha)
-added firmware options box
-3 pid algorithms tested (full on off / PID with on off / PID with PWM on off at extremities
-pid algorithms selectable in windows gui, all in 1 firmware.
-cooldown options by time or temp selectable in windows
-graph title shows all parameters for that run
-more accurate a2d math.
-selectable PID rates from 2.5 mS up to 1 second!!!
-gains now go upto 255 and are better mapped than before, so youll see the differences in the PID algorithm in full pid mode.