Does EP3C10F256I7N support embedded memory blocks for data buffering?
Memory Blocks
Each M9K memory block of the Cyclone III device family provides nine Kbits of
on-chip memory capable of operating at up to 315 MHz for Cyclone III devices and up
to 274 MHz for Cyclone III LS devices. The embedded memory structure consists of
M9K memory blocks columns that you can configure as RAM, first-in first-out (FIFO)
buffers, or ROM. The Cyclone III device family memory blocks are optimized for
applications such as high throughout packet processing, embedded processor
program, and embedded data storage.
The Quartus II software allows you to take advantage of the M9K memory blocks by
instantiating memory using a dedicated megafunction wizard or by inferring memory
directly from the VHDL or Verilog source code.
M9K memory blocks support single-port, simple dual-port, and true dual-port
operation modes. Single-port mode and simple dual-port mode are supported for all
port widths with a configuration of ×1, ×2, ×4, ×8, ×9, ×16, ×18, ×32, and ×36. True
dual-port is supported in port widths with a configuration of ×1, ×2, ×4, ×8, ×9, ×16,
and ×18.
Does Sparkfun sell EP3C10F256I7N?