I may be mis-applying this board. I have a 100 PSI pressure sensor that is putting out .5 to 4.8 volts. When the sensor delivers 3.3 volts and above, the LV output is at 3.3. See table below for clarification.
1V HV input = 1v LV output
2v HV input = 2v LV output
3.3v HV input = 3.3v LV output
4v HV input = 3.3v LV output
5v HV input = 3.3v LV output
My understanding of what is supposed to happen is as follows.
1v HV input = .66v LV output
2v HV input = 1.32v LV output
3v HV input = 1.98v LV output
4v HV input = 2.64v LV output
5v HV input = 3.3v LV output
Thank you for your assistance.