Hi Team,
We are looking to use your product PID 15006 - SparkFun LoRa Gateway - 1-Channel (ESP32) in one of our designs. It was mentioned in the manufacturer’s site that the product has been retired and is no longer available for sale. We would like to know whether you will provide alternative for the above-mentioned product with customized solution to meet our below specifications,
| Features | Description |
|---|---|
| Connectivity | LoRa mesh for connection between nodes |
| Wifi to connect with cloud | |
| undefined | ---- |
| Operating Voltage | 115/220AC (Input Power)/DC 5V, 12V, 24V |
| undefined | ---- |
| Protection | IP51 |
| undefined | ---- |
| Data transfer | USB to export data |
| undefined | ---- |
| Display | Minimum 7"inch |
| undefined | ---- |
| Display connectivity | HDMI |
| undefined | ---- |