I apologize if this has been answered already. What are available via sizes? I’m looking for the smallest ones I can use.
Thanks,
Miro
I apologize if this has been answered already. What are available via sizes? I’m looking for the smallest ones I can use.
Thanks,
Miro
Miro:
I apologize if this has been answered already. What are available via sizes? I’m looking for the smallest ones I can use.
Greetings Miro,
Short answer: 20mil (0.50mm).
Here’s the BatchPCB limits and capabilities (assuming that you
are asking about BatchPCB and didn’t say so in your post):
What are the PCB rules and limits?
2 layer board - 0.062" FR4 material
8mil spacing minimum
8mil traces minimum
20mil minimum drill size
500mil maximum drill size
No internal routes, no v-scoring
Board is routed to the indicated border (very clean edges, you can get creative with the shape as well!)
Soldermask both sides
Silkscreen both sides
1oz Copper
No limit on the number of vias
No limit on pads or components
Multiple designs, multiple copies are allowed!
Any size up to 10x15", measured in inch increments
Minimum billable size 1x1" (smaller boards are allowed but rounded up)
Your design can be any size - board size is rounded up to the nearest inch
$10 setup fee (shown as an expensive shipping fee) - $2.50 per square inch.
For further reading please visit the [FAQ before submitting a project.
Comments Welcome!](OSH Park ~)