Hi,
I’m integrating the SparkFun M7E-Hecto (link) with an ESP32-S3 for a wrist-mounted UHF reader.
Here are my project requirements :
-
Tags type: EPC Gen2 / ISO 18000-6C
-
Range target: 2–2.5 m
-
Read rate: ≥100 tags/s
-
Region: EU 865–868 MHz
-
Power budget: ≤2 A @ 5 V
-
Form factor: compact antenna preferred (≤70×70 mm absolute max)
My Asks :
-
Any proven antenna recommendations (model + connector) that have achieved ~2 m with M7E-Hecto in EU band on a portable platform?
-
If possible, include your measured setup: cable type/length, TX power, inventory params (Session, Target, Q), BLF/modulation, typical tags used, and enclosure or on-body detuning mitigations (ground plane, spacer thickness, matching tweaks).
Looking for something that is known to work reliably in this range, even if linear polarization is used (Idk if that range is possible with circularly polarized antenna though).
Thanks,
Arnaud