Can't put RTK Torch in Wifi Config mode

On d2.1 w/ Factory Reset, I can confirm that enabling PP corrections causes the panic on the next WiFi Config.
Also, we no longer have the audible 2 beeps.

factory fresh on d2.1 after PP is enabled

No GNSS date/time available for system RTC.
STATE_ROVER_NO_FIX → STATE_WEB_CONFIG_NOT_STARTED
Web Server start
STATE_WEB_CONFIG_NOT_STARTED → STATE_WEB_CONFIG
MQTT Client stopping
E (46928) wifi:NAN WiFi stop
WiFi STA disconnected from feOFFICE
WiFi STA Stopped
WiFi Off
Guru Meditation Error: Core 1 panic’ed (LoadProhibited). Exception was unhandled.

Core 1 register dump:
PC : 0x400dc377 PS : 0x00060630 A0 : 0x800f357b A1 : 0x3ffd3940
A2 : 0x3ffd3960 A3 : 0x00000000 A4 : 0x00000010 A5 : 0x3ffd39d8
A6 : 0x00007d3c A7 : 0x00000001 A8 : 0x00000000 A9 : 0x00000000
A10 : 0x3ffd3964 A11 : 0x00000000 A12 : 0x00000010 A13 : 0x3ffd3974
A14 : 0x00000000 A15 : 0x00000001 SAR : 0x0000000a EXCCAUSE: 0x0000001c
EXCVADDR: 0x00000000 LBEG : 0x40093d64 LEND : 0x40093d6f LCOUNT : 0x00000000

Backtrace: 0x400dc374:0x3ffd3940 0x400f3578:0x3ffd3960 0x40103611:0x3ffd3980 0x4010f081:0x3ffd39a0 0x4010f4b7:0x3ffd3a20 0x4014f81c:0x3ffd3a40 0x4009b27a:0x3ffd3a60

ELF file SHA256: e7bd600f815f3685

E (14718) esp_core_dump_flash: Core dump flash config is corrupted! CRC=0x7bd5c66f instead of 0x0
E (14726) esp_core_dump_elf: Elf write init failed!
E (14731) esp_core_dump_common: Core dump write failed with error=-1
Rebooting…
ets Jul 29 2019 12:21:46

rst:0xc (SW_CPU_RESET),boot:0x17 (SPI_FAST_FLASH_BOOT)
configsip: 153911750, SPIWP:0xee
clk_drv:0x00,q_drv:0x00,d_drv:0x00,cs0_drv:0x00,hd_drv:0x00,wp_drv:0x00
mode:DIO, clock div:1
load:0x3fff0030,len:4832
load:0x40078000,len:16460
load:0x40080400,len:4
load:0x40080404,len:3504
entry 0x400805cc
E (1218) esp_corÅæVW
}±Í¡é No core dump partition found!
E (1218) esp_core_dump_flash: No core dump partition found!

Identified variant: Torch
LittleFS Started
PSRAM Size (bytes): 2097152
I2C Devices:
0x08 - HUSB238 Power Delivery Sink Controller
0x0B - BQ40Z50 Battery Pack Manager / Fuel gauge
0x5C - MP27692A Power Management / Charger
0x60 - ATECC608A Cryptographic Coprocessor

SparkFun RTK Torch d2.1

Reset reason: ESP_RST_PANIC
GNSS UM980 online
Profile ‘Profile1’ loaded
Fuel gauge configuration complete
Charger configuration complete
UM980 configuration maintained
No GNSS date/time available for system RTC.
Bluetooth SPP and BLE broadcasting as: Torch Rover-7C7A
STATE_ROVER_NOT_STARTED → STATE_ROVER_NO_FIX
Batt (82%): Voltage: 7.83V Charging: 1.92%/hr
No GNSS date/time available for system RTC.
Rover Accuracy (m): 0.000, SIV: 0 GNSS State: No Fix
Starting WiFi Station
WiFi Ready
Connecting to WiFi…
WiFi STA Started

This would explain how it passes your Unit Testing.