|
Speakers with pre uploaded sounds
|
|
1
|
1707
|
October 21, 2021
|
|
Artemis COM port doesn't work with USB extension cable
|
|
3
|
361
|
October 21, 2021
|
|
Compile problem with Pro Micro 5V, 16MHz
|
|
1
|
1751
|
October 20, 2021
|
|
Questions regrading the Copernicus II DIP
|
|
4
|
1327
|
October 20, 2021
|
|
ROB-16836 pro driver
|
|
0
|
456
|
October 20, 2021
|
|
SEN-12916 (HMC6343 breakout) Mag reading issue
|
|
0
|
258
|
October 20, 2021
|
|
uint8_t compile errors with Qwiic Openly and Arduino Nano 33 BLE Sense
|
|
0
|
1406
|
October 20, 2021
|
|
esp32 thing plus c - max17048 fuel gauge - occasionally reads 256%
|
|
4
|
677
|
October 20, 2021
|
|
Running LSM6DSO example code
|
|
1
|
593
|
October 19, 2021
|
|
SparkFun Clock Generator 5P49V60 - LVDS Mode not working, and no 1 MHz frequency output possible
|
|
1
|
1377
|
October 19, 2021
|
|
Can't update drivers for device to work.
|
|
1
|
436
|
October 19, 2021
|
|
SparkFun Qwiic Haptic Driver - DA7280 not working
|
|
1
|
237
|
October 19, 2021
|
|
Pre-built "MCUBoot bootloader" as .hex, for nRF9160 Thing Plus
|
|
3
|
472
|
October 19, 2021
|
|
Little soundie not showing up in windows and wiring up for audio out
|
|
2
|
1848
|
October 19, 2021
|
|
Artemis thing plus - max current draw
|
|
1
|
283
|
October 18, 2021
|
|
Does SparkFun Photodetector Breakout - MAX30101 detect PPG on the wrist?
|
|
1
|
370
|
October 18, 2021
|
|
MP3 trigger + Photo resistor
|
|
6
|
1915
|
October 18, 2021
|
|
Little soundie not working
|
|
1
|
1776
|
October 18, 2021
|
|
What is the best way to get both linear acceleration and quaternion from BNO080?
|
|
15
|
1049
|
October 17, 2021
|
|
Femtobuck failure modes
|
|
3
|
524
|
October 16, 2021
|
|
KICAD files for Raspberry Pi Compute Module 4 I/O Board
|
|
1
|
1156
|
October 16, 2021
|
|
Windows 7 driver issue: ESP32 Thing+ Works, Skelly Board does not
|
|
4
|
2150
|
October 15, 2021
|
|
Additional voltage regulator needed Solar powered expLoRaBLE?
|
|
1
|
3099
|
October 15, 2021
|
|
Jetson kit, Inferencing incorrectly unless DVFS is disabled
|
|
1
|
247
|
October 15, 2021
|
|
MP3 trigger power up then cuts out
|
|
2
|
1981
|
October 15, 2021
|
|
Suggestion for a new Qwiic product
|
|
2
|
1429
|
October 15, 2021
|
|
A rust HAL for Ambiq / Sparkfun Artemis Reboard
|
|
1
|
1423
|
October 14, 2021
|
|
Simultaneous RFID Reader - M6E Nano (SEN-14066) optimal tag orientation.
|
|
4
|
2216
|
October 14, 2021
|
|
Museum installation
|
|
2
|
1446
|
October 14, 2021
|
|
Use of RX and TX GPIO on ESP32 Sparkfun Thing
|
|
1
|
2088
|
October 14, 2021
|